??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GEBS2.5-30-B25-P8
HELP_VARIABLE
Company
SAMLO
Description
GEBS2.5 - Gears-Pressure Angle 20° Module2.5
Bill of material
GEBS2.5-30-B25-P8
TYPECODE
typecode
GEBS2.5
TEETH
teeth
B
b
25
TYPE
Shaft Bore Specs.
D0
D1
D
D2
H
L
L1
L2
M
CATALOG
catalog
gebs2.5.jpg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D