??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TFH25-C38-R55-3(S0)
HELP_VARIABLE
Company
SAMLO
Description
TFH25 - Cable Carriers-Series 25 Both Sides Open Type
Bill of material
TFH25-C38-R55-3(S0)
TYPECODE
typecode
TFH25
C
R
NOL
Number of Links
STROKE
Stroke
W
P
46.0
E
F
G
S
D
125
K
276
H
145
HF
175
AL
Max. Aerial Load
5
ALE
Max. Aerial Length
1.3
MAL
Max. Allowable Length
70
MAVSL
Max. Allowable Vertical Suspension Length
30
CATALOG
catalog
tfh25.jpg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D