??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
GEAS1.5-30-B15-H6
HELP_VARIABLE
Company
SAMLO
Description
GEAS1.5 - Gears-Pressure Angle 20° Module1.5
Bill of material
GEAS1.5-30-B15-H6
TYPECODE
typecode
GEAS1.5
TEETH
teeth
B
b
15
TYPE
Shaft Bore Specs.
D0
D1
D
D2
CATALOG
catalog
geas1.5.jpg
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D