??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
EGZR60
HELP_VARIABLE
Company
SAMLO
Description
EGZR60/EGZR90/EGZR125 - Rotatable Stages-Economy Type
Bill of material
EGZR60
TYPECODE
typecode
TD
Travel Distance
360°粗调,±5°微调
LC
Load Capacity
29.4
SI
Scale Interval
C
Concentricity
0.03
P
Parallelism
W
Weight
CATALOG
catalog
egzr.jpg
Preview - Generation
Vorschau
Formate
Dateien
3D
Bemaßung
2D