??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
CGZX80
HELP_VARIABLE
Company
SAMLO
Description
CGZX80/LGZX80/RGZX80 - Crossed Roller Stages for X Axis-Stage Size 80×80
Bill of material
CGZX80
TYPECODE
typecode
TD
Travel Distance
±12.5
LC
Load Capacity
98.8
SI
Scale Interval
0.01
TA
Travel Accuracy(Straightness)
0.020
P
Parallelism
0.03
W
Weight
0.52 kg
CATALOG
catalog
cgzx80.jpg
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D