??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CGZX70
HELP_VARIABLE
Company
SAMLO
Description
CGZX70/LGZX70/RGZX70 - Crossed Roller Stages for X Axis-Stage Size 70×70
Bill of material
CGZX70
TYPECODE
typecode
TD
Travel Distance
±6.5
LC
Load Capacity
65
SI
Scale Interval
0.01
TA
Travel Accuracy(Straightness)
0.010
P
Parallelism
0.03
W
Weight
0.30 kg
CATALOG
catalog
cgzx70.jpg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D